??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

CAD model selection
24660.0640 Star Grip
HELP_VARIABLE
Company
Halder
Description
EH 24660. - Star Grips DIN 6336, light metal / with smooth blind hole, form C
Bill of material
24660.0640 Star Grip
BESTNR
Ref. No.
24660.0640
AUS
Version
with smooth blind hole, form C, polished
D1
40 mm
D2
14 mm
D4
8 mm
H2
25 mm
T1
18 mm
T2
15 mm
G
Weight
24 g
Embedded user actions